IESNA:LM-63-2002
[TEST]P1386444
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2B-727-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 74W 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (52) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9759.6
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1313.0 1637.9 1888.3 2091.3 2233.5 2344.0 2353.0 2307.9 2294.4 2375.6 2596.7 2964.4 3422.4 3812.7 4063.1 4313.5 
4500.8 4586.5 4588.8 4464.7 4194.0 3368.3 2686.9 2181.6 1613.1 1186.7 767.1 516.6 491.8 390.3 297.8 252.7 198.5 142.1 
49.6 9.0 2.3 0.0 
1313.0 1628.9 1877.0 2077.8 2233.5 2337.2 2355.3 2319.2 2307.9 2380.1 2592.2 2982.5 3420.1 3803.7 4065.4 4300.0 
4487.2 4588.8 4577.5 4464.7 4216.5 3463.0 2709.5 2235.7 1644.6 1188.9 776.1 532.4 494.1 394.8 304.6 254.9 205.3 146.6 
56.4 11.3 2.3 0.0 
1313.0 1622.1 1868.0 2068.8 2231.2 2346.3 2389.1 2366.6 2355.3 2414.0 2589.9 2930.6 3327.6 3704.4 3970.6 4180.4 
4365.4 4478.2 4500.8 4433.1 4230.1 3803.7 2996.0 2409.4 1811.6 1295.0 882.1 595.6 543.7 426.4 324.9 270.7 227.9 
164.7 112.8 31.6 4.5 0.0 
1313.0 1599.5 1836.4 2039.5 2213.2 2357.6 2434.3 2441.0 2447.8 2490.7 2608.0 2831.3 3167.5 3519.4 3810.4 3990.9 
4148.8 4281.9 4345.1 4340.6 4248.1 4022.5 3560.0 2948.6 2258.3 1577.0 1125.8 717.4 661.0 489.6 349.7 279.7 232.4 
155.7 108.3 45.1 4.5 0.0 
1313.0 1586.0 1822.9 2012.4 2197.4 2359.8 2490.7 2549.3 2576.4 2614.7 2700.5 2840.3 3045.6 3327.6 3596.1 3812.7 
3986.4 4115.0 4218.8 4272.9 4245.9 4162.4 3975.1 3566.8 2987.0 2357.6 1592.8 1067.1 949.8 645.2 419.6 275.2 209.8 
164.7 108.3 40.6 4.5 0.0 
1313.0 1549.9 1759.7 1962.7 2150.0 2332.7 2499.7 2614.7 2684.7 2738.8 2808.8 2923.8 3075.0 3264.5 3492.3 3727.0 
3916.5 4081.2 4191.7 4275.2 4333.8 4327.1 4270.7 4144.3 3848.8 3363.7 2756.9 1967.3 1741.7 1067.1 654.2 397.1 
275.2 189.5 85.7 31.6 6.8 0.0 
1313.0 1520.6 1703.3 1890.6 2066.5 2256.0 2436.5 2601.2 2725.3 2829.1 2919.3 3009.5 3122.3 3282.5 3447.2 3675.1 
3896.2 4121.8 4302.3 4453.4 4575.2 4708.3 4755.7 4787.3 4805.3 4665.5 4342.9 3388.6 3257.7 2630.5 1538.6 864.1 
453.5 214.3 97.0 40.6 11.3 0.0 
1313.0 1470.9 1615.3 1784.5 1942.4 2116.2 2289.9 2470.4 2630.5 2783.9 2928.3 3056.9 3178.7 3293.8 3420.1 3560.0 3722.5 
3909.7 4121.8 4336.1 4559.4 4789.6 5049.0 5188.9 5317.5 5421.2 5015.2 4642.9 4595.5 4198.5 3420.1 2675.7 
1527.3 548.2 239.1 74.4 15.8 0.0 
1313.0 1407.8 1525.1 1653.7 1786.8 1928.9 2066.5 2215.4 2364.3 2522.2 2686.9 2847.1 3007.3 3192.3 3377.3 3548.7 3740.5 
3943.5 4164.6 4412.8 4679.0 5015.2 5446.1 5719.0 6037.1 6247.0 6041.7 6231.2 6240.2 6073.2 5633.3 4791.8 
2813.3 1170.9 304.6 60.9 18.0 0.0 
1313.0 1403.3 1509.3 1624.3 1752.9 1895.1 2021.4 2168.0 2298.9 2450.1 2614.7 2768.2 2935.1 3111.1 3298.3 3478.8 3679.6 
3887.1 4112.7 4374.4 4667.7 5035.5 5477.6 5770.9 6111.6 6332.7 6168.0 6398.1 6413.9 6226.6 5852.1 4992.6 
2747.8 1022.0 266.2 51.9 18.0 0.0 
1313.0 1353.6 1410.0 1493.5 1581.5 1674.0 1782.3 1881.5 1989.8 2113.9 2231.2 2348.5 2479.4 2612.5 2770.4 2910.3 3065.9 3235.2 
3431.4 3659.3 3914.2 4281.9 4618.1 4895.6 5256.6 5371.6 5301.7 5470.9 5450.6 5155.0 4667.7 3833.0 1845.4 433.2 
108.3 31.6 18.0 0.0 
1313.0 1326.5 1355.9 1401.0 1461.9 1534.1 1604.0 1683.0 1768.7 1856.7 1947.0 2039.5 2129.7 2233.5 2337.2 2438.8 2542.5 2662.1 
2804.2 2968.9 3181.0 3463.0 3677.3 3907.4 4155.6 4198.5 4119.5 4121.8 4049.6 3711.2 3241.9 2535.8 1150.6 322.6 
99.3 33.8 18.0 0.0 
1313.0 1292.7 1283.7 1299.5 1326.5 1360.4 1403.3 1452.9 1502.5 1554.4 1606.3 1651.4 1694.3 1737.1 1775.5 1802.6 1825.1 1847.7 1863.5 
1899.6 1962.7 2014.6 2016.9 2003.4 1978.5 1859.0 1732.6 1527.3 1477.7 1198.0 884.4 645.2 329.4 169.2 69.9 31.6 18.0 0.0 
1313.0 1227.3 1164.1 1121.2 1103.2 1094.2 1103.2 1112.2 1128.0 1141.6 1146.1 1139.3 1121.2 1098.7 1062.6 1015.2 954.3 888.9 830.2 
778.3 724.2 679.1 636.2 597.8 557.2 507.6 451.2 406.1 390.3 333.9 268.5 203.0 137.6 92.5 56.4 27.1 13.5 0.0 
1313.0 1168.6 1058.1 988.1 963.3 974.6 997.2 1015.2 1031.0 1033.3 1024.2 1001.7 970.1 929.5 891.1 843.8 796.4 751.3 708.4 
661.0 600.1 550.5 512.1 489.6 473.8 469.3 446.7 419.6 415.1 383.5 322.6 254.9 169.2 97.0 60.9 29.3 11.3 0.0 
1313.0 1121.2 976.9 918.2 925.0 952.0 979.1 997.2 1001.7 992.7 965.6 929.5 891.1 852.8 812.2 778.3 740.0 692.6 643.0 
595.6 561.8 539.2 523.4 507.6 494.1 478.3 453.5 408.3 399.3 372.2 331.6 245.9 196.3 119.6 56.4 24.8 9.0 0.0 
1313.0 1076.1 922.7 888.9 915.9 947.5 976.9 988.1 981.4 956.6 922.7 882.1 843.8 809.9 776.1 735.5 706.1 676.8 636.2 
606.9 586.6 564.0 518.9 487.3 464.7 442.2 415.1 383.5 374.5 342.9 266.2 243.7 216.6 176.0 101.5 40.6 6.8 0.0 
1313.0 1040.0 888.9 879.9 911.4 949.8 970.1 979.1 965.6 929.5 886.6 841.5 803.1 769.3 737.7 717.4 697.1 674.6 654.2 
609.1 566.3 536.9 507.6 478.3 444.4 410.6 379.0 347.4 338.4 297.8 261.7 223.3 187.3 146.6 108.3 47.4 4.5 0.0 
1313.0 1015.2 868.6 877.6 918.2 947.5 974.6 974.6 947.5 906.9 859.5 812.2 776.1 744.5 717.4 697.1 670.0 631.7 597.8 
566.3 534.7 503.1 471.5 439.9 412.9 385.8 356.5 327.1 315.8 286.5 257.2 221.1 180.5 133.1 83.5 31.6 4.5 0.0 
1313.0 997.2 866.3 877.6 920.5 954.3 972.3 965.6 934.0 886.6 832.5 789.6 755.8 726.4 710.7 679.1 627.2 568.5 546.0 
525.7 491.8 467.0 444.4 412.9 390.3 363.2 338.4 304.6 295.5 273.0 241.4 207.6 171.5 139.9 74.4 33.8 2.3 0.0 
1313.0 988.1 864.1 882.1 922.7 958.8 970.1 963.3 927.2 873.1 818.9 773.8 742.2 719.7 706.1 656.5 588.8 541.4 523.4 
498.6 476.0 444.4 417.4 392.5 374.5 354.2 329.4 297.8 293.3 270.7 241.4 205.3 171.5 135.4 79.0 33.8 2.3 0.0 
1313.0 988.1 864.1 882.1 925.0 956.6 970.1 961.1 927.2 866.3 814.4 773.8 740.0 721.9 703.9 654.2 588.8 539.2 525.7 
498.6 473.8 442.2 417.4 388.0 374.5 354.2 327.1 297.8 293.3 273.0 239.1 200.8 169.2 117.3 83.5 29.3 2.3 0.0 
